IESNA:LM-63-2002
[TEST]P1644961
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1A-722-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 18W 70CRI 2200K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.15A 18.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]2264.4
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 18.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
272.8 276.7 284.4 292.3 303.5 319.7 341.1 364.0 384.1 406.7 428.1 455.2 484.1 513.1 538.9 
567.1 599.2 633.6 683.4 737.1 779.9 811.1 836.4 849.7 819.4 735.5 590.0 336.4 145.8 67.5 47.7 
36.2 23.0 15.6 8.3 0.0 0.0 
272.8 276.4 283.7 291.7 303.5 319.4 339.8 363.9 384.9 406.0 430.0 456.0 486.3 514.7 540.3 
568.9 600.9 637.4 688.9 742.1 784.2 814.8 841.6 851.3 822.1 739.4 591.3 334.2 146.2 68.5 48.5 
37.3 23.0 16.1 8.6 0.0 0.0 
272.8 276.3 283.1 291.8 303.8 319.4 338.7 362.1 383.3 404.4 427.9 454.7 484.1 513.1 540.0 
566.5 597.0 639.1 691.5 750.4 802.8 839.5 867.4 887.5 871.6 798.9 652.9 416.6 184.1 84.8 56.6 
41.4 27.4 18.7 9.7 0.2 0.0 
272.8 277.2 283.9 292.3 304.3 319.1 336.6 357.9 380.1 400.2 424.0 449.3 479.7 508.9 541.0 
568.4 597.8 637.7 687.8 752.0 822.8 880.7 930.6 969.7 979.8 931.9 813.5 580.3 286.3 123.9 71.1 
49.3 32.9 20.9 9.6 0.2 0.0 
272.8 276.9 283.2 291.8 304.5 319.6 336.0 353.6 374.4 396.0 417.5 443.8 474.0 502.4 535.6 
566.3 595.3 632.0 685.4 754.0 839.3 918.2 1006.4 1071.1 1122.2 1126.4 1042.6 860.4 556.9 237.8 
109.3 67.5 41.2 23.7 11.4 0.3 0.0 
272.8 276.7 282.6 291.5 304.0 319.1 334.2 350.7 368.9 390.1 411.2 434.9 461.2 491.2 521.5 
553.0 587.9 627.8 679.4 749.4 840.6 945.9 1050.2 1152.6 1254.1 1321.9 1330.3 1220.7 986.6 612.0 
238.5 84.5 44.0 25.0 9.9 0.5 0.0 
272.8 276.7 282.4 291.0 303.0 318.1 334.5 351.4 368.6 388.2 409.6 431.8 454.5 481.6 515.7 
551.2 578.8 611.9 659.9 722.0 805.6 908.1 1026.0 1163.1 1307.0 1439.8 1532.5 1538.5 1429.0 1165.2 
779.5 372.9 107.7 46.2 19.5 2.1 0.0 
272.8 276.6 282.1 290.7 302.5 317.3 334.0 351.2 369.4 387.5 410.2 431.8 453.9 480.2 515.0 
548.0 574.4 606.4 653.2 715.5 798.6 900.1 1016.0 1151.7 1297.6 1433.8 1531.0 1547.1 1443.7 1178.5 
807.4 439.4 127.7 49.3 19.3 2.3 0.0 
272.8 276.3 281.0 288.9 300.4 314.7 331.6 349.9 367.7 386.9 408.5 431.2 451.9 477.6 508.2 
538.2 560.0 594.4 646.9 716.7 804.8 905.2 1013.9 1131.6 1254.8 1376.4 1461.4 1489.0 1409.2 1148.8 
821.8 523.5 256.1 74.0 27.1 5.7 0.0 
272.8 275.0 279.0 285.8 296.5 309.7 324.8 340.7 358.5 376.3 394.5 411.5 429.1 448.2 473.2 
496.7 522.2 568.1 632.8 715.1 810.0 916.9 1028.3 1139.6 1259.1 1352.7 1405.9 1397.2 1251.3 1001.5 
749.1 466.1 192.1 65.4 29.7 9.1 0.0 
272.8 273.2 276.3 282.1 291.3 302.2 315.4 328.7 341.8 355.3 369.7 381.0 394.4 408.0 426.5 
445.9 476.6 527.0 597.4 684.1 788.4 907.0 1034.0 1169.1 1291.7 1362.5 1364.2 1250.7 995.0 724.0 
477.1 245.8 96.5 39.7 15.1 5.0 0.0 
272.8 274.1 276.6 282.1 290.9 302.2 313.1 325.9 337.7 349.9 361.4 371.0 381.7 394.0 410.6 
431.0 466.1 516.0 579.6 657.5 750.6 856.8 967.1 1073.7 1147.2 1167.0 1120.8 989.9 749.0 517.8 
321.7 158.8 67.8 31.1 13.3 4.5 0.0 
272.8 272.2 274.3 279.5 287.8 298.0 309.2 320.9 331.4 341.8 351.2 358.3 367.4 379.1 395.8 
421.0 454.5 492.3 534.5 583.7 646.3 715.9 789.2 858.0 895.6 891.1 842.4 722.8 540.0 356.4 
209.6 101.9 50.9 26.3 14.0 6.8 0.0 
272.8 273.2 274.8 279.5 287.9 298.0 308.4 317.9 326.1 332.4 338.4 343.9 351.8 363.0 370.5 
371.3 364.7 350.4 329.0 304.3 284.0 274.1 264.9 242.2 203.7 158.2 118.7 90.5 70.9 60.3 52.6 44.1 
35.7 28.6 19.8 10.1 0.0 
272.8 272.8 274.1 278.7 287.0 296.0 304.5 310.8 315.0 317.9 320.7 319.4 313.4 301.9 284.5 
261.3 232.3 199.5 168.7 144.7 125.9 112.4 102.0 93.9 87.4 80.8 74.3 68.6 63.3 58.6 52.6 45.7 37.5 
29.4 19.8 8.8 0.0 
272.8 273.8 275.1 279.8 287.4 294.9 299.3 301.2 303.3 303.2 298.0 287.3 270.4 248.8 221.4 
192.1 167.1 148.3 134.3 123.4 113.7 105.3 98.1 93.0 89.1 84.4 78.2 71.9 67.0 61.0 52.6 44.0 35.4 25.8 
16.2 3.4 0.0 
272.8 273.8 275.9 280.5 287.1 291.5 293.0 294.7 294.4 288.6 275.6 257.0 230.8 202.6 176.7 158.8 
147.3 138.2 129.3 121.2 111.8 103.3 99.3 97.3 94.9 89.5 82.6 77.2 77.2 73.6 64.4 53.9 40.6 30.5 17.2 1.5 
0.0 
272.8 272.0 275.1 279.8 284.5 286.2 288.1 289.9 285.3 271.9 252.9 226.9 197.6 173.4 156.9 145.0 
135.1 125.7 115.8 105.8 102.5 101.4 101.5 102.4 100.3 94.7 89.1 87.3 93.0 92.8 90.2 73.6 58.4 42.7 22.9 0.8 
0.0 
272.8 271.6 275.1 280.8 283.7 284.2 286.8 286.8 277.7 260.4 235.7 207.8 182.0 162.7 148.1 135.6 
124.3 111.9 101.4 97.8 95.7 95.2 96.8 98.5 96.0 92.0 87.9 92.0 95.1 92.8 85.5 69.9 57.6 42.7 21.7 0.3 
0.0 
272.8 271.7 276.1 282.6 284.2 284.5 287.1 284.2 271.4 251.0 225.0 197.4 174.5 156.7 140.6 126.5 
113.7 101.2 95.7 92.8 91.7 91.8 94.2 95.4 92.1 87.9 86.5 92.3 91.2 88.6 78.0 65.4 53.2 40.2 19.5 0.0 
0.0 
272.8 269.8 274.6 281.1 282.9 283.4 286.0 281.6 268.0 245.9 221.1 193.0 170.3 152.5 135.1 119.2 
105.6 95.5 91.7 89.4 88.9 89.7 91.5 92.6 91.0 89.7 91.3 98.5 96.8 88.6 74.6 61.8 48.5 33.7 15.9 0.0 
0.0 
272.8 269.1 273.8 280.3 282.3 282.9 285.2 281.0 267.2 246.9 220.0 191.9 170.5 151.8 134.0 118.4 
104.5 94.7 90.8 88.6 88.2 88.9 90.7 91.7 90.5 89.9 91.5 97.8 95.5 86.1 72.7 60.5 47.0 31.3 14.6 0.0 
0.0 
